For large hoses - more variability

Enormous increase of the interior for the smooth guiding of hoses

For the e- chains® standard – the igus® E2/000 system is now available as a product range with snap-open clamps for the series 2400, 2600 and 3400. By using clamps instead of crossbars the interior of the e- chain® can be enormously enlarged, so that even large suction hoses can be safely guided. Due to the range of special cable-friendly interior separators, the filling space can be subdivided, which enables a combination of cables and hoses from the modular system according to your requirements.

Suitable for hoses with an outer diameter of max. 80 mm.

Optionally openable along the inner or outer radius, swiveling.

Matching modular interior separation for optimal segmentation of the interior.

Cable-friendly design of clamp and interior separation.

High holding force of the clamp.

e- chains® Series 2600/2700/2750 e- chains® Series 2600/2700/2750

Series 3400 e-chain

Inner height [inch]:

 

Part number extender crossbar e-chain® Bending radii
R [mm]
Inner height
Hi[mm]
   
Ready to ship within 2 working days 3400-100D80-125-0 4.92 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3400-100D80-150-0 5.91 3.35 47.99 USD Add to shopping cart
Ready to ship within 2 working days 3400-100D80-200-0 7.87 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3400-100D80-250-0 9.84 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3400-100D80-300-0 11.81 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3400-200D80-125-0 4.92 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3400-200D80-150-0 5.91 3.35 52.06 USD Add to shopping cart
Ready to ship within 2 working days 3400-200D80-200-0 7.87 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3400-200D80-250-0 9.84 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3400-200D80-300-0 11.81 3.35 52.06 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series 3450 e-chain

Inner height [inch]:

 

Part number extender crossbar e-chain® Bending radii
R [mm]
Inner height
Hi[mm]
   
Ready to ship within 2 working days 3450-100D80-125-0 4.92 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3450-100D80-150-0 5.91 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3450-100D80-200-0 7.87 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3450-100D80-250-0 9.84 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3450-100D80-300-0 11.81 3.35 47.99 USD Add to shopping cart
Ready to ship within 12 working days 3450-200D80-125-0 4.92 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3450-200D80-150-0 5.91 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3450-200D80-200-0 7.87 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3450-200D80-250-0 9.84 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3450-200D80-300-0 11.81 3.35 52.06 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Series 3500 e-chain

Inner height [inch]:

 

Part number extender crossbar e-chain® Bending radii
R [mm]
Inner height
Hi[mm]
   
Ready to ship within 12 working days 3500-100D80-075-0 2.95 3.35 47.13 USD Add to shopping cart
Ready to ship within 2 working days 3500-100D80-100-0 3.94 3.35 47.13 USD Add to shopping cart
Ready to ship within 12 working days 3500-100D80-125-0 4.92 3.35 47.13 USD Add to shopping cart
Ready to ship within 2 working days 3500-100D80-150-0 5.91 3.35 47.13 USD Add to shopping cart
Ready to ship within 2 working days 3500-100D80-200-0 7.87 3.35 47.13 USD Add to shopping cart
Ready to ship within 2 working days 3500-100D80-250-0 9.84 3.35 47.13 USD Add to shopping cart
Ready to ship within 12 working days 3500-100D80-300-0 11.81 3.35 47.13 USD Add to shopping cart
Ready to ship within 2 working days 3500-200D80-075-0 2.95 3.35 52.06 USD Add to shopping cart
Ready to ship within 12 working days 3500-200D80-100-0 3.94 3.35 52.06 USD Add to shopping cart
Ready to ship within 2 working days 3500-200D80-125-0 4.92 3.35 52.06 USD Add to shopping cart
Ready to ship in 24 hours 3500-200D80-150-0 5.91 3.35 52.06 USD Add to shopping cart
Ready to ship within 2 working days 3500-200D80-200-0 7.87 3.35 52.06 USD Add to shopping cart
Ready to ship within 2 working days 3500-200D80-250-0 9.84 3.35 52.06 USD Add to shopping cart
Ready to ship within 2 working days 3500-200D80-300-0 11.81 3.35 52.06 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Ready to ship in 24 hours
Ready to ship within 2 working days
Ready to ship within 12 working days