74% stronger cross bars with igus® locks

locks
A test was carried out with the 1400 e-chain® series in the company's test laboratory, in order to measure the force needed to pull out the cross bars with and without the reinforcement provided by the igus® "locks".
 
Conclusion:The e-chain® with igus® locks needed a 74% greater pull-out force.

E2/000

Two-piece - The E2 standard

Cable carrier applications

Cable carrier applications by industry and cable carrier design.

Further information

Test laboratory for energy chains

More than three billion test cycles per year are carried out at a total of 180 testing stations.