Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

triflex® adjustment units for retraction systems RSP and RS

Adjustable retraction systems
Zg

The optional adjustment unit can be installed between the robot arm and the retraction system, and allows accurate adjustment of the position of the igus® retraction systems on the robot arm. Especially for different applications equipped with the same cable package.
 

Broad adjustment range of ± 250 mm

Can be combined with igus® adapter consoles

Simplifies alignment even in restricted robot cells

Weight: 5.0 kg


 
Available on request under Part No.: TR-907-595  


triflex® R Accessories:

Fiber rod modules

Custom solutions with directed pretension.

Universal mounting kit

Allows the fiber rod modules to be positioned anywhere on the robot arm.

Strain relief systems for large cross sections

Secure cable strain relief even for cables with a large cross section.

Gliding feed-throughs

With and without swivel bearing

Protectors

Extra safety under extreme operating conditions.

Heat protection shield

Protects from chips and metal spatter up to 1,112°F

UR clips

UR clips

triflex® R mounting brackets for universal robots

CFROBOT special cables

Special cables for a long service life in robot applications.



Application Assistance

For further questions or product information, please contact:

Photo
David Sandiland

Robotics and Automotive Industry Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h