Downtimes a thing of the past.
Multi-axis cable carrier for painting robot
A painting robot should function smoothly under all types of conditions. Time is money, so minimal downtimes and installation times should be a part of daily operations. After a multi-axis cable carrier system was installed on this painting robot, problem-free painting could happen with the robot available around-the-clock.
The painting robot was equipped with a triflex® R cable carrier, which replaced the previous system two years ago. The robot uses the so-called "Easy" version (TRE), which has a flexible opening flap along the length to allow cables to be quickly and easily installed. triflex® R was specifically developed with robotic applications in mind.
The original solution, a grooved hose, created continual problems - it tore time and again. Moreover, the cables were extremely strained during complex movements. Since implementing triflex® R, the painting robot has been operating without a problem.