My contact person
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
igus® inc.

Vice President

East Providence, RI

+1 401 438 2200
+1 401 438 7270

TwisterBand

...7000°* rotate...
TwisterBand

Standard delivery includes the base plates, which are a component of the twisterband module!

 

TwisterBand: Compact, modular, economical

1. Base plate with strain relief
2. TwisterBand segment
3. Available in 4 sizes
4. Partly available with interior separation
5. Limited length compensation possible
6. Snap-open with integrated hinges or snap-open with "easy" design
7. Base plate with strain relief
 
Rotary movements in minimum space - 20 times on its own axisWith the very compact igus® TwisterBand, rotations can be implemented economically, with low wear and low maintenance in a confined space and therefore reliably guide energy, data and media.

Available in 5 dimensions

7,000°* and more horizontal rotary motion, and up to 3,000° in the vertical installation orientation

Rotary speeds up to 360°/s are conceivable

Compact, modular and lightweight

Bands can be shortened easily

Minimum installation space - very lean installation around the rotating axis

Can be reliably used in various installation orientations (horizontal or vertical)

Low-cost

Easily filled

Ideal in combination with igus® chainflex® cables for rotary motions in very limited installation spaces

Industries:
Cable reels, Machine tools, Robots (robot arms, 1/6 axis, scara robots), Leisure rides, medical equipment, radar and telescope equipment, aerospace, test, measurement, handling, lifting and installation equipment, wind turbines (e.g. blade adjustment); wherever rotary unions are used

 
 

Integrable hinge: Simple access and quick filling with cables and hoses (TB20.44.18, TB30)

 

Maximum angle of rotation as a rule of thumb: Hinge for each 180° = 360° more rotation

 

An axis is to be centrally installed for angles of rotation from 1500° rotating and horizontal

 
TwisterBand

Minimum installation space

 
TwisterBand

Compact, modular and cost effective- horizontal: 7,000° and more possible, vertical up to 3000° rotary movement in the smallest space

 
TwisterBand

Usable in various installation orientations: shown here: horizontal 7,000°* and more rotary motion in confined spaces. Limited length compensation possible

 
When to use twisterband:

Circular motions up to a total of 7,000° (Vertical installation orientation: up to 3,000°, horizontal: 7,000° and more possible)

Realizable in the smallest space

Rotary speeds up to 180°/s are conceivable

Available in 5 dimensions

Partially available with interior separation (depends on Series)

Very easy to fill, with snap-open integral hinges or "easy" design system (according to the series)

Limited length compensation possible

When should I take a different series?

For higher fill weights System twisterchain

For 3D movements triflex® R

RBR versions for even higher fill weights

When a self-lubricating- and maintenance-free slewing ring bearing is required for "endless" rotary motions
iglide® slewing ring bearing

When you need shielded cables. Please consult igus®

twisterband radius  
 
 
twisterband TB12-23-9 – opening system with ‘easy’ design
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB12-23-9-3-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-4-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-5-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-6-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-7-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-8-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-9-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-10-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-11-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-12-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-13-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-14-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-15-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-16-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-17-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-18-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-19-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-20-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-21-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
 TB12-23-9-22-01-0 0.91 0.35 1.57 5.51 0.94 1.38 0.28 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB20-44-12 – opening system with ‘easy’ design
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB20-44-12-3-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-4-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-5-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-6-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-7-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-8-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-9-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-10-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-11-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-12-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-13-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-14-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-15-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-16-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-17-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-18-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-19-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-20-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-21-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-22-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
 TB20-44-12-23-01-0 1.73 0.47 1.97 8.66 1.34 2.24 0.35 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB20-44-18 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB20-44-18-3-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-4-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-5-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-6-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-7-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-8-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-9-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-10-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-11-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-12-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-13-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-14-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-15-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-16-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-17-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-18-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-19-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-20-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-21-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-22-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
 TB20-44-18-23-01-0 1.73 0.71 1.97 8.66 1.34 2.24 0.55 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB29-27-22 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB29-27-3-01-0 1.06 0.87 7.87 12.6 2.72 3.23 0.67 Upon request 
 TB29-27-4-01-0 1.06 0.87 7.87 12.6 2.72 3.23 0.67 Upon request 
 TB29-27-5-01-0 1.06 0.87 7.87 12.6 2.72 3.23 0.67 Upon request 
 TB29-27-6-01-0 1.06 0.87 7.87 12.6 2.72 3.23 0.67 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog
twisterband TB30-75-22 – opening system with lock
Part No.:
Rotation angle [°]:
TwisterBand  
Part No. Inner width Internal height X1
Interior
installation space
X2
Exterior
installation space
R
min.
R
max.
d1 MAX.    
  [mm] [mm] [mm] [mm] [mm] [mm]  
 TB30-75-22-7-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-8-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-9-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-10-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-11-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-12-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-13-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-14-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-15-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-16-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-17-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-18-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-19-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-20-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-21-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-22-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-23-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-24-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
 TB30-75-22-25-01-0 2.95 0.87 3.54 12.99 1.73 3.03 0.67 Upon request 
More about selected part:
3D-CAD Sample request PDF Quote request Price list myCatalog

example of a TwisterBand

 

*horizontal installation type