1. Selection of series and determination of chain width - customer data, for instance:
Available installation space outer radius = 592 mm Available installation space inner radius = 311 mm α Angle of rotation = 220° Installation height = 466 mm Max. Ø of customer's cable = 22 mm (7.5xd)
Estimate the dimensions of the chain by means of the internal separation with filling and select the series, or verify the max. cable diameter and select the series using the next larger permissible Ø. (For the inner height, we suggest you take into account a cable clearance of approximately 20% of the chain inner height and width.)
Max. Ø cable diameter of twisterchain: TC32 = 25 mm | TC42 = 39 mm | TC56 = 53 mm Example: max. Ø cable diameter of customer 22 mm = Series TC32 (next larger)