Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

chainflex® in minimal installation space | Well Intervention Vessel

igus® e-chain® with special strain relief for well intervention vessel

In order to reliably guide a large number of cables (high fill weight), multi-band energy chains of the series E4-1 can be used. Like here, on the extendible drives of a well intervention vessel.

Retractable Thruster  
Standing E4.162 e-chain® with special strain relief for 3x120mm² chainflex® cables. 3,5m travel for the extendible drive on a well intervention vessel (WIV)  
Standing E4.162 e-chain® with special strain relief for 3x120mm² chainflex® cables. 3,5m travel for the extendible drive on a well intervention vessel (WIV)  
Series E4.162  
Series E4-162

Inner height hi: 162 mm
Inner widths Bi: 200 – 600 mm
Bend radii R: 250 – 1000 mm
Pitch: 200 mm

Special strain relief  
Strain relief

Strain relief clamps, tiewrap plates and modular plug-in strain relief systems.