The powerful plastic plain bearings show their strength in the patented "Glide-Tec+" movement kinematics. The lordosis-kyphosis adaptation, a kind of artificial spinal column, is the special highlight of the chair. Movable plastic elements rest on two bent metal rods, which rotate as soon as the user leans back. Thereby the support elements are bent in such a way that the shape of the backrest fit exactly to each sitting position. It is one of the most flexible backrests in the world.
The rotary motion is implemented by plain bearings with flange made of the material with versatile use iglide® J. In this application with a hard chrome shaft, it is distinguished by maximum wear resistance and freedom from noise. Due to the necessary tolerance compensation and for reliably supporting the smooth running, to compensate for possible clearance and to achieve the required low noise, the plain bearings are pretensioned. "Squeaking, creaking or jerking should never occur in a chair of this price segment," says head of design, Franz Eckert.
The plain bearings in the office chair are designed for a weight of up to 440 pounds. Once the user sits down, the automatic weight measurement takes place. When this high pressure load occurs, the iglide® G material displays its strength. It is an economical universal bearing with flange, which is available from stock in more than 650 dimensions. The main design advantage in this application is that it continuously withstands high loads structurally without getting damaged.