Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

chainflex® readycable® - drive cables harnessed
according to Jetter standards

PVC power cable

Chainflex® PVC motor cable Jetter

Oil-resistant

Flame-retardant

Minimum bending radius: 7,5 x cable diameter

TPE power cable

Chainflex® TPE motor cable Jetter

Oil resistant, flame-retardant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

PUR power cable

PUR power cable

Oil-resistant

Flame-retardant

Overall shield

Minimum bending radius: 15 x cable diameter

PVC servo cable

Chainflex® PVC servo cable Jetter

Oil-resistant

Flame-retardant

Minimum bending radius: 7,5 x cable diameter

PUR servo cable

Chainflex® PUR servo cable Jetter

Resistant to oils and cooling agents, flame-retardant

Notch-resistant, hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 - 10 x cable diameter

iguPUR servo cable

iguPUR servo cable

PVC resolver cable

Chainflex® PVC resolver cable Jetter

Oil-resistant

flame-retardant

Nominal voltage: 300/300V | 30 V

Minimum bending radius: 10 x cable diameter

TPE resolver cable

Chainflex® TPE resolver cable Jetter

Oil-resistant

Hydrolysis-resistant and microbe-resistant

Nominal voltage: 300/300V | 30 V

Minimum bending radius: 10 x cable diameter

PUR resolver cable

Chainflex® resolver cable Jetter

Resistant to oils and coolants

flame-retardant, halogen-free

Notch-resistant, hydrolysis-resistant and microbe-resistant

Nominal voltage: 300/300V | 30 V

Minimum bending radius: 10 x cable diameter


… No minimum order quantity, 1.040 types from stock, no cutting costs*...

(* up to 10 cuts of the same type)