Demands on the aluminum trough
The crane track has a length of 105 ft (32 m). The trolley speed is at 3.3 ft/s (1 m/s), the crane speed is at 4.4 ft/s (1.3 m/sec), and the lifting speed is 3.3 ft/s (1 m/s). The lift height is equal to just over 26 ft (8 m). The crane also uses aluminum trough which, together with the cable carrier, makes a compact and space-saving system.