Explore our virtual tradeshow
Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Hydrogen-powered Vehicle

Plastic bearings are a crucial part of the design

This hydrogen-powered vehicle successfully completed a 1,864 mile-long European tour in 2004. The vehicle required only 7.3 lbs of hydrogen to cover the distance between Berlin and Barcelona. This corresponds to 3.2 gallons of gas and a consumption of 0.1 gallons per 62 miles. A prerequisite for the world-record attempt was to save as much weight as possible and, at the same time, to guarantee the reliability of the system. A crucial design engineering detail was rod end and plain bearings from igus®, which have a low mass and ideal mechanical properties.
Download the PDF version of this application story

Record-breaking vehicle

The vehicle’s entire steering system used spherical bearings. The steering linkage alone uses 14 spherical bearings. This had involved a weight of around 6.2 lbs with conventional metallic spherical bearings. igubal® rod end bearings with a male thread are maintenance-free, provide a dry operation and are lightweight. They are resistant to dirt and dust. The steering system is lighter by over 3.3 lbs, which corresponds to an extended range of around 62 miles.
plain bearing on tension pulley Tension pulley

High speeds

The fast rotary motions of the mounted shaft take place directly in the bearing ball, which is made from iglide® L280. This high performance, maintenance-free plastic ball is an important advantage for the bearing, as it possesses all the usual advantages of iglide® polymers. Maximum rotational surface speeds reached are up to 1.6 ft/s. The bearing elements also permit linear shaft movements.
spherical rod end bearings Rod end bearings in the steering linkage

Dirt-resistant and space-saving

The HTD belt connects the rear wheel and the engines with one another and is tightened with a tension pulley. This needed to be insensitive to dirt, as it is close to the ground. iglide® W300 plastic plain bearings were used, because they have a high compressive strength, are maintenance-free, vibration dampening and insensitive to dirt. They also have very low coefficients of friction and extremely high wear resistance.

Browse Applicable Products

igubal® rod end bearings

igubal rod end bearings
  • Vibration damping and corrosion resistant
  • Dimensional series K & E according to DIN ISO 12240
  • High temperature, chemical resistant and food contact options available
Browse the Shop

iglide® L280 sleeve bearing

iglide L280 sleeve bearing
  • Specially made for fast rotating applications
  • Long service life
  • Low coefficient of friction
  • Extremely high wear resistance
Browse the Shop



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH