General features | Unit | iglide® H370 | Test method |
Density | g/cm³ | 1.66 | |
Color | Gray | ||
Max. moisture absorption at 73° F/50% R. H. | Wt.-% | < 0.1 | DIN 53495 |
Max. moisture absorption | Wt.-% | < 0.1 | |
Coefficient of surface friction, dynamic, against steel | µ | 0.07 - 0.17 | |
p x v value, max. (dry) | psi x fpm | 21,100 | |
Mechanical properties | |||
Modulus of elasticity | psi | 1,610,000 | DIN 53457 |
Tensile strength at 68° F | psi | 19,580 | DIN 53452 |
Compressive strength | psi | 11,460 | |
Permissible static surface pressure (68° F) | psi | 10,880 | |
Shore D hardness | 82 | DIN 53505 | |
Physical and thermal properties | |||
Max. long-term application temperature | °F | 392 | |
Max. short-term application temperature | °F | 464 | |
Min. application temperature | °F | -40 | |
Thermal conductivity | W/m x K | 0,5 | ASTM C 177 |
Coefficient of thermal expansion | K-1 x 10-5 | 5 | DIN 53752 |
Electrical properties | |||
Specific volume resistance | Ωcm | < 10 5 | DIN IEC 93 |
Surface resistance | Ω | < 10 5 | DIN 53482 |
fpm | Rotating | Oscillating | Linear |
Constant | 236 | 157 | 787 |
Short-term | 295 | 216 | 984 |
iglide® H370 | Application temperature |
Lower | - 40 °F |
Upper, long-term | + 392 °F |
Upper, short-term | + 464 °F |
Additional axial securing | + 212 °F |
iglide® H370 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,07 - 0,17 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® H F10 [mm] |
Up to 0.019685 | 0 - 0.0009842 | +0.0002362 + 0.0018110 |
> 0.118 to 0.236 | 0 - 0.0011811 | +0.0003937 + 0.0022835 |
> 0.236 to 0.394 | 0 - 0.0014173 | +0.0005118 + 0.0027953 |
> 0.394 to 0.709 | 0 - 0.0016929 | +0.0006299 + 0.0033858 |
> 0.709 to 1.181 | 0 - 0.0020472 | +0.0007874 + 0.0040945 |
> 1.181 to 1.969 | 0 - 0.0024409 | +0.0009843 + 0.0049213 |
> 1.969 to 3.150 | 0 - 0.0029134 | +0.0011811 + 0.0059055 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons, chlorinated | + |
Greases, oils, without additives | + |
Fuels | + |
Weak acids | + to 0 |
Strong acids | + to - |
Weak alkaline | + |
Strong alkaline | + |
Specific volume resistance | < 105 Ωcm |
Surface resistance | < 105 Ω |