Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
LEWA ecoflow

Innovative dosing pumps with Diaphragm Protection System DPS in the tried and tested modular system

LEWA ecoflow is the world's most advance dosing membrane pump and provides maximum security for production and environment.

On the ecoflow pumps, "iglide® T500" plain bearings of various sizes are used. These are fitted in the drive mechanism and minimize the wear on the piston rod bolt.

Blown film line

All photos with kind approval of LEWA GmbH

More on applied products here

Further interesting applications from extremely diverse areas can be found here.