Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Excavator

Main criteria for the application

Extreme loads

Maintenance free




Steel bushings in hydraulic cylinders had to be regularly replaced after 500 hours despite intensive maintenance (lubrication). Plain bearings made of iglide® G300 have been in use since 2001 without any external lubrication and without any significant proof of wear in the very harsh ambient conditions of construction machinery.

iglide G300 iglide® G300

Article number: Max. stat. Operation temperature Paint Coefficient of surface friction, dyn.
  Surface pressure (68°F)     Against steel (μ)
iglide® G300 plain bearing 80 MPa -40°F / +428°F Matt gray 0,08-0,15

More on applied products here

Further interesting applications from extremely diverse areas can be found here.