Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Goliath Cranes

Goliath Crane

Goliath Crane  

Location: Asia
Travel: 195 m
Speed max.: 40 m/min
Acceleration max.: 0,1 m/sec²

energy chain: 5050R.40.250.0
chainflex® Types: CF300/CF9/CF11

Goliath Crane

Goliath Crane  

Location: USA
Travel: 123 m
Speed max.: 40 m/min
Acceleration max.: 0,5 m/sec²

energy chain: 40.15/15.250.0

Goliath Crane

Shiploader Crane  

Location: Asia
Travel: 180 m
Speed max.: 40 m/min
Acceleration max.: 0,1 m/sec²

energy chain: 5050RHD.40.300.0
chainflex® Types: CF330/CF9/CF11/CFLG

Find more worldwide references

Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide

Cranes    
igus® products used in Cranes

Application Assistance

For further questions or product information, please contact:

Customer Service:

Monday to Friday from 8 am - 8 pm

Online:

24h