Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Goliath Cranes

E-RTG

 

Travel: 200 m
with E-Rover

Gantry Crane

Gantry Crane  

Location: Europe
Travel: 20 m
Speed max.: 1 m/min
Acceleration max.: 1,0 m/sec²

energy chain: 5050.40.200.0
chainflex® Types: CF9

Grab Crane

Grab Crane  

Location: Europe
Travel: 21,3 m (Trolley) / 52 m Crane
Speed max.: 1,33 m/min
Acceleration max.: 0,25 m/sec²

energy chain: 5050R.27.300.S10.0, 5050R.35.350.S10.0
chainflex® Type: CF5 / CF6 / CF30

Mining Crane

Mining Crane  

Location: Europe
Travel: 10 m
Speed max.: 0,1 m/min
Acceleration max.: 0,5 m/sec²

energy chain: 600.35.300/4650.0
chainflex® Types: CF310/CFBus/CF9

Steelmill Crane

Steelmill Crane  

Location: Austria
Travel: 98 m
Speed max.: 90 m/min
Acceleration max.: 0,3 m/sec²

energy chain: 4040CR.20.250.0
chainflex® Types: CF35/CF9/CF10

Grab crane steel plant

Grab crane steel plant  

Location: India
Travel: 22 m
Speed max.: 1,0 m/min
Acceleration max: 1,0 m/sec2

energy chain: 5050R.25/25.350.S10.0

Find more worldwide references

Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide

Cranes    
igus® products used in Cranes