drylin® linear bearings are engineered to slide with high-performance, self-lubricating plastics which are maintenance-free and offer consistent coefficients of friction. For automotive applications they offer lightweight, clean, quiet, and vibration-damping operation.
igubal® steering linkages replace their metal counterparts in gear box applications as the high performance polymers reduce noise and are vibration damping.
The advantages of igubal® polymer linkage joints are a high load bearing capacity and a significant reduction in weight as well as wear rate. These properties make them superior to their metal counterparts.
Replacing actuators with igus® products made of high-performance polymers not only reduces maintenance significantly, it also eliminates the need for lubrication.
When cleaning and laser marking axle shafts, drylin® linear guide systems have proven to facilitate processes significantly as they are easily installed and do not require any maintenance.
During spot-welding processes, components are required that can withstand the rough working conditions. drylin® linear guide systems have proven to be unaffected by these circumstances.