Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Plastic bushings for combine harvester

"The bearings met expectations and the material composition of the iglide bushings was all round better suited to the application."
- Company president


Rated for heavier loads than bronze bushings

A Canadian company is using plastic bushings on six pivot points in its combine headers, which are designed for cutting crops such as beans.

Instead of using oil-impregnated bronze or rubber-encased bushings, the company opted for iglide® self-lubricating plastic bushings, which are rated for heavier loads, easier to install, less expensive, and longer lasting. They are also better suited to the harsh environmental conditions, since they are completely dry running and dirt resistant.

plastic bushing for combine header

More information

Useful Links