Speeds up to 600 m/min possible, fastest cranes are running with 300 m/min
Space-saving design - reduced length and height
No additional drives or control system necessary
Can be used together with all media - power, data, air, water, etc.
Low maintenance
Wind and weather resistant
Other lines and cables can be added easily (e.g. chainflex® fibre optics)
Fast assembly
Possible travel up to 800 m with igus® Rol e-chain®, longest travel in operation on ship shore cranes for the main power supply is 500 m
Possible reduction of cable length >50%
No maintenance platform or loop station required
Overall steel structure can be shortened