Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

Shutoff valve

Plastic plain bearings in process engineering: Completely maintenance and self-lubricating

Innovative dosing pumps

On the ecoflow pumps, "iglide® T500" plain bearings of various sizes are used.

Underwater motor pump

Multi-step, single-flow underwater motor pumps with integrated non-return valve.

iglide® T500 in flange ball valves

The extreme resistance to chemicals was decisive for the application of iglide® bearings.

Dialysis machine

iglide® G300 plastic bushings are lubrication-free, which means they are ideal for clean, medical environments.

Plastic Bushings in ship fittings

Plastic bushings iglide300® for ship fittings

Water regulation system

BIOGEST GmbH - Water regulation systems

Stirring unit

Plastic bearings remain corrosion-free even in stirring unit in liquid biogas plant

Bottle filling machine

iglide® T500 is used in the bellows valve on this soda bottle filling machine.

Bottle capping machine

Its clean, oil-free operation makes drylin® R linear bearings an ideal choice for the food and packaging industry

Find more application examples


Are you looking for proven application examples in a certain industry?
Here you can browse through already implemented applications and filter them according to your specifications.

Other interesting applications