Heavy Duty cable carriers
energy chain line for the demanding applications
This Heavy Duty cable carrier line was developed with the following applications in mind:
High loads
Long travels
Extreme dirt accumulation
The improved E4/4 Heavy Duty takes plastic cable carriers to another level. Strength and service life are improved by significantly increasing the gliding and load bearing surfaces. E4/4 Heavy Duty also withstands higher push/pull forces with the same inner dimensions as the regular E4/4 series. Supplied from stock for the HD series:
Roller feature to reduce tensile/shear forces
Extension link for creating larger widths and increasing the load capacity
Interior separators
Mounting brackets for both the fixed and moving ends