Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Plain bearings for heavy-duty applications in construction machinery

Self-lubricating and insensitive to dirt

Wear resistant in heavy duty loads

Maintenance-free and cost-effective

Dirt-resistant plain bearings for construction machinery

iglide® bearings

Dry-running (self-lubricating) plain bearings for heavy-duty applications and dirt.

Self-lubricating and insensitive to dirt

Wear resistant in heavy duty loads

Maintenance-free and cost-effective

Tested!

Swivel test by the igus® lab

Swivel test
Objective: Wear test - iglide® versus metallic plain bearings

Test configuration:Swivel test on a shaft with 2,646 lbs weight.
 
Result:All tested iglide® materials demonstrate significantly lower wear versus metallic plain bearings The shafts on the metallic plain bearings exhibit significant wear marks and are therefore inappropriate for further use.

Three problem solvers for heavy-duty applications among 45 different materials

iglide® G300 – The general purpose iglide® G – The general purposeUniversal plain bearing for applications with medium to high loads
iglide® Q iglide® Q – fit for high loadsPlain bearing solutions for long service lives at high to extreme loads
iglide® Q2 iglide® Q2 – the heavy-duty bearingPlain bearing solutions for heavy-duty swivel applications and extreme conditions.
From the field

Find examples of application


Are you looking for practically tested application examples in a certain industry?
Here you can browse through already implemented customer applications and filter them according to your specifications.