Continuous temperatures possible up to +482°F
Up to 50% better pressfit
Lubrication- and maintenance-free
High compressive strength
Very good chemical resistance
PTFE free
Part No. | d1 | tolerance
|
d2 | b1 | |||
---|---|---|---|---|---|---|---|
After pressfit in H7 | |||||||
[mm] | Min. | Max. | [mm] | [mm] | |||
X6SM-1416-22 | Upon request | ||||||
X6SM-1618-12 | Upon request | ||||||
X6SM-2023-15 | Upon request | ||||||
X6SM-2022-38 | Upon request | ||||||
X6SM-0304-03 (1) | 3 | +0,006 | 4.5 | 3 | 5.10 USD | ||
X6SM-0507-05 (1) | 5 | +0,010 | 7 | 5 | 5.60 USD | ||
X6SM-0608-06 (1) | 6 | +0,010 | 8 | 6 | 5.85 USD | ||
X6SM-0810-10 (1) | 8 | 0,013 | 10 | 10 | 6.84 USD | ||
X6SM-1012-10 (1) | 10 | +0,013 | 12 | 10 | 6.97 USD | ||
X6SM-1214-12 (1) | 12 | +0,016 | 14 | 12 | 7.84 USD | ||
X6SM-1618-15 (1) | 16 | 0,016 | 18 | 15 | 5.60 USD | ||
X6SM-2023-20 (1) | 20 | +0,020 | 23 | 20 | 15.92 USD | ||
X6SM-2528-30 (1) | 25 | +0,020 | 28 | 30 | 14.59 USD | ||
X6SM-3034-30 (1) | 30 | +0,020 | 34 | 30 | 22.82 USD | ||
X6SM-3539-40 (1) | 35 | +0,025 | 39 | 40 | 31.84 USD | ||
X6SM-4044-40 (1) | 40 | +0,025 | 44 | 40 | 45.30 USD | ||
X6SM-5055-40 | 50 | +0,025 | 55 | 40 | 80.73 USD |
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method
Part No. | d1 | tolerance
|
d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
After pressfit in H7 | |||||||||
[mm] | Min. | Max. | [mm] | [mm] | [mm] | [mm] | |||
X6FM-0608-04 | 6.11 USD | ||||||||
X6FM-0304-05 (1) | 3 | +0,006 | 4.5 | 7.5 | 5 | 0.75 | 5.10 USD | ||
X6FM-0507-05 (1) | 5 | +0,010 | 7 | 11 | 5 | 1 | 5.85 USD | ||
X6FM-0608-06 (1) | 6 | +0,010 | 8 | 12 | 6 | 1 | 6.34 USD | ||
X6FM-0810-10 (1) | 8 | +0,013 | 10 | 15 | 10 | 1 | 6.97 USD | ||
X6FM-1012-10 (1) | 10 | +0,013 | 12 | 18 | 10 | 1 | 4.56 USD | ||
X6FM-1012-25 | 10 | +0,013 | 12 | 18 | 25 | 1 | 6.92 USD | ||
X6FM-1214-12 (1) | 12 | 0,016 | 14 | 20 | 12 | 1 | 5.07 USD | ||
X6FM-1618-12 | 16 | +0,016 | 18 | 24 | 12 | 1 | 6.28 USD | ||
X6FM-1618-17 (1) | 16 | +0,016 | 18 | 24 | 17 | 1 | 6.50 USD | ||
X6FM-2023-21 (1) | 20 | +0,020 | 23 | 30 | 21.5 | 1.5 | 10.82 USD | ||
X6FM-2528-21 (1) | 25 | +0,020 | 28 | 35 | 21.5 | 1.5 | 12.47 USD | ||
X6FM-3034-40 (1) | 30 | +0,025 | 34 | 42 | 40 | 2 | 31.31 USD | ||
X6FM-3034-26 (1) | 30 | +0,025 | 34 | 42 | 26 | 2 | 20.62 USD | ||
X6FM-3539-26 (1) | 35 | +0,025 | 39 | 47 | 26 | 2 | 28.25 USD | ||
X6FM-4044-40 (1) | 40 | 0,025 | 44 | 52 | 40 | 2 | 40.99 USD |
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method