×
Indoor Cranes
Indoor Cranes products
Special igus® solutions for indoor cranes (PDF)
Indoor Crane
Location: Europe
Travel: 36 m
Speed max.: 70 m/min
Acceleration max.: 0,5 m/sec²
energy chain: 290.17.200.0
chainflex® Types: CF31 / CF6 / CF11
Indoor Crane
Location: worldwide
Travel: 22 m
Speed max.: 40 m/min
Acceleration max.: 0,5 m/sec²
energy chain: 10.038.075.0
chainflex® Types: CF130 / CF30
Indoor Crane
Location: worldwide
Travel: 80 m
Speed max.: 40 m/min
Acceleration max.: 0,2 m/sec²
energy chain: 5050.35.300.0
chainflex® Types: CF300 / CF9 / CF11
Waste Plant Crane
Location: Austria
Travel: 24 m
Speed max.: 45 m/min
Acceleration max.: 0,5 m/sec²
energy chain: 4040CR.20.250.0
chainflex® Types: CF31 / CF6 / CF11
Steelcoil Transport Crane
Location: Germany
Travel: 38 m
Speed max.: 50 m/min
Acceleration max.: 0,5 m/sec²
energy chain: 3838.25.250.0
chainflex® Types: CF31 / CF130 / CF11 / CFBUS
Bulk Material Crane
Location: Europe
Travel: 160 m
Speed max.: 20 m/min
Acceleration max: 0,5 m/sec²
energy chain: 4140.22.250.0
chainflex® Types: CF30 / CF7 / CF11
Grab Crane
Location: Europe
Travel: 28,6 m
Speed max.: 80 m/min
Acceleration max.: 0,3 m/sec²
energy chain: 400.25.300.0
chainflex® Types: CF30 / CF31
Cranes
Examples for the use of igus® e-chain systems® in cranes - worldwide
Cranes
igus® products used in Cranes