Offshore application examples with energy chains and cables
Durable, modular, resistant to corrosion and easy to install: igus® e-chain systems® for difficult fillings in rough environments. Here you will find application examples from various fields of the offshore industry.
Rig Skidding
Jack up rig, China
Transverse travel
Travel: 6,4 m
Additional load: 37,7 kg/m
Speed max.: 0,3 m/s
e-chain®: 800.40.600.0 Longitudinal travel
Travel: 19,2 m
Additional load: 74,5 kg/m
Speed max.: 0,3 m/s
e-chain®: 600.25/178/178/25.600.0
Reference from 1993
e-chain®: 50.20/20/20.400.0
Additional load: 39 kg/m
Travel stoke: 42 m
Claymore drill rig, North Sea
e-chain®: 5050.18/18/18/18.450.0
Additional load: 36.5 kg/m
Travel stroke: 29.7 m
Rig Skidding and long travel application
AMORAS - long travel reference in the Port of Antwerp
Travel: 137 m
Speed max.: 1,5 m/s
Acceleration: 1 m/s²
e-chain®: E4.350R.500.1000.0
chainflex®: CF300
Total fill weight: 100 kg/m
Year Built: 2000
Nested e-chains®: 600.45/45.350.0, 600.45/45.500.0
Additional load: 267 kg/m
Travel stroke: 21,5 m
Pipe Handling
Heavy Lifting with heavy duty rol e-chains®
Sheerleg Crane 1, Singapore
e-chain®: 5050.15/17/15.300.0
Additional load: 34,6 kg/m
Travel: 54 m
Speed: 1,0 m/s
Acceleration max.: 1,0 m/s²
Installation/commissioning: 2001
Sheerleg Crane 2, Singapore
e-chain®: 5050RHD.18/18/18/18.300.S10.0.E
Additional load: 45 kg/m
Travel: 74,4 m
Speed: 1,2 m/s
Acceleration max: 1,0 m/s²
Installation/commissioning: 2014
Heavy Lifting, Jack-up vessel, 900° Multi Rotation Module
INNOVATION: Windmill installation vessel
Operation area: North Sea
Rotation angle: 900°
e-chains®: E4.56.60.200/6000.0, E4.56.60.300.6000.0
chainflex® cables: CF300, CF34, CF10 CFPE, CFLG, CFBUS
igus® has desigened customized rotary trough system for the Innovation and Vidar. Assembly and commissioning of both systems done at Crist Shipyard in Gdynia, Poland
The Innovation is a havy lift jack-up vessel and is built to install and maintain offshore wind farms. The
igus® Multi Rotation Module is the main power supply for the “crane around the leg” and the 2 layer design allows a rotation angle of 900°.
Heavy Lifting with standardised Rotary Systems
Power Supply for rotary crane
Rotation angle: 470°
Speed: 1,82°/s
e-chain®: 4040C.40/40.300/3792.0
chainflex: CF27, CF11, CF14, CF Koax, CFLG
Split guide trough system
Total weight of e-chain® and cables: 3,5 t
Opposing e-chains® series 5050 with igus® guide trough system and support structure – outer diameter: 12 m, rotation angle 340°
Rotary system with “floating islands” for safe operation on rough Sea – rotation angle 540°
Pipe Lay Vessel
Flexlay vessel: Seven Waves
The vertical tiltable lay tower works with the biggest polymer chain in the world.
e-chain®: E4.350.450.1100.0.ESD. E44 Additional load: 108 kg/m Travel stroke: 14,7 m Stainless steel guide trough with hook solution
ESD-Material
The conductive material igumid ESD has offered explosion protection and protection against electrostatic buildup since 2002. This material is based on a material which was developed as early as 1992, modified in 2002 and certified by the PTB as early as eleven years ago.
igumid ESD with PTB certificate
All standard e.chains® available in igumid ESD
Tested and successfully proven in explosionprotection areas for many years
Marking: II 2 GD – Special color of the ESD e.chain® color: gray (similar to RAL 7015)
Anchor Handling Tug Supply deepwater construction vessels
Anchor- and System-handling vessels with igus® e-chains®
The A-Frame structure of this vessel works with e-chain® 5050C.47.400/400.0. The special design with a “reversed bending radius“ allows safe operation to any position on the vessel. The system was installed and commissioned in year 2008.
Vessel: Aegir
The heavy lift crane has a max. rotation angle of 560° and igus® e-chains® guide the cable package for the main hoist- and the slewing-system.
The lay-tower is equipped with two paralell E4.350 e-chains®.
Access Platforms and other references
Self-stabilizing platform “Ampelmann”
This platform, which has been given the Name “Ampelmann”, is used on the open sea. It automatically compensates all wave movements, so that safe work can be done on oil platforms from a ship base. For this purpose, the platform is supported by several hydraulic cylinders. The energy supply to the platform is guaranteed by igus® triflex® R energy chains.
Are you looking for proven application examples in a certain industry? Here you can browse through already implemented applications and filter them according to your specifications.