Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

igus® E4-1 series e-chains® on pipe racking systems

For the pipe handling equipment on drilling vessels, multi-band E4-1 series energy chains are particularly well suited. As here, on the horizontal travel of the pipe racker with hydraulic hoses and large fill weights. Special separators ensure a secure support and no individual parts are lost.

Energy chain in the overall drilling equipment of the drilling vessel including horizontal and vertical pipe handling  
Energy chain in the overall drilling equipment of the drilling vessel including horizontal and vertical pipe handling  
Energy chain in the overall drilling equipment of the drilling vessel including horizontal and vertical pipe handling  
Energy chain in the overall drilling equipment of the drilling vessel including horizontal and vertical pipe handling  

E4-1 overview

The E4.1 system combines all the benefits of its three predecessors in the E4 range.

E4-1 overview