Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Reachstackers

Reach Stacker
 

Reach Stacker

Location: Europe
Travel: 7,2 m
Speed max.: 0,5 m/min
Acceleration max: 0,25 m/sec²

Energy Chain: 5050.25.250.0

Reach Stacker
 

Reach Stacker

Location: worldwide
Travel: 7,8 m
Speed max.: 15 m/min
Acceleration max: 0,25 m/sec²

energy chain: 4040.15.250.0

Reach Stacker (Cabin movement)

Reach Stacker Cabin movement


Location: Europe Travel: 2,2 m
Speed max.: 15 m/min
Acceleration max.: 0,25 m/sec²

energy chain: 3838.20.150.0


Cranes

Examples for the use of igus® e-chain systems® in cranes - worldwide


igus® products used in Cranes