×
Reachstackers
Reach Stacker
Location: Europe
Travel: 7,2 m
Speed max.: 0,5 m/min
Acceleration max: 0,25 m/sec²
Energy Chain: 5050.25.250.0
Reach Stacker
Location: worldwide
Travel: 7,8 m
Speed max.: 15 m/min
Acceleration max: 0,25 m/sec²
energy chain: 4040.15.250.0
Reach Stacker (Cabin movement)
Location: Europe Travel: 2,2 m
Speed max.: 15 m/min
Acceleration max.: 0,25 m/sec²
energy chain: 3838.20.150.0
Cranes
Examples for the use of igus® e-chain systems® in cranes - worldwide
Cranes
igus® products used in Cranes