Openable in inner- and outer radii
Available in 21 - 45 mm inner height
For high speeds and medium weights
Also as E-Tube version available ex stock
New: 3 inner heights: 42, 56 and 80 mm
New: Tribo-optimized wear resistant roller material
Large rolling and gliding surfaces
700 systems per week in 10 readychain®-factories worldwide
Harnessed systems within 3 to 10 days
Simple assembly
Maintenance free
High service life
Suitable for E-Coat
Self-lubricating and maintenance-free
Dirt-repellant
Up to 482°F
Dimensions identical to ball bearings
Quick liner replacement possible