Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

More products - Stainless steel

drylin® W stainless steel guide V4A - individual

W guide rail, individual, Ø 10 mm, 16 mm, 20 mm, 25 mm, W housing bearing

Delivery time on request drylin® W - 316 Stainless Steel

Guide rail, double, Ø 10 mm

drylin® SLW - the compact - stainless steel version

The stainless steel leadscrew linear systems are designed for use in aggressive environments.

drylin® R - AWMP-Ø

Precision aluminum shaft, mm

Stainless Steel linear bearing with plastic liner

Dimensionally equivalent to standard recirculating ball bearings.


Delivery time on request