Ready to install
Custom solutions for lead screw support
Can absorb even high axial forces
Clamping rings made from coated aluminum
Screw included in delivery
Article number | thread (d1xp) | d2* | b1 | Max. stat. F axial [N] |
||
---|---|---|---|---|---|---|
SRM-S20-V | 4.46 USD | |||||
SRM-S25-V | 5.92 USD | |||||
SRM-S30-V | 7.09 USD | |||||
CRR-01-TR08X1.5 | TR8X1.5 | 16 | 0.35 | 344.25 | 10.33 USD | |
CRL-01-TR8X1.5 | TR8X1.5 | 16 | 0.35 | 344.25 | 10.38 USD | |
CRR-01-TR10X2 | TR10X2 | 24 | 0.31 | 405 | 12.78 USD | |
CRL-01-TR10X2 | TR10X2 | 24 | 0.31 | 405 | 12.86 USD | |
CRR-01-TR12X3 | TR12X3 | 28 | 0.31 | 471.6 | 23.49 USD | |
CRL-01-TR12X3 | TR12X3 | 28 | 0.31 | 471.6 | 23.61 USD | |
CRR-01-TR14X4 | TR14X4 | 30 | 0.43 | 745.2 | 17.93 USD | |
CRL-01-TR14X4 | TR14X4 | 30 | 0.43 | 745.2 | 18.03 USD | |
CRR-01-TR16X4 | TR16X4 | 34 | 0.43 | 864 | 33.99 USD | |
CRL-01-TR16X4 | TR16X4 | 34 | 0.43 | 864 | 29.72 USD | |
CRR-01-TR18X4 | TR18X4 | 36 | 0.51 | 1173.6 | 18.62 USD | |
CRL-01-TR18X4 | TR18X4 | 36 | 0.51 | 1173.6 | 18.72 USD | |
CRR-01-TR20X4 | TR20X4 | 45 | 0.59 | 1526.4 | 19.43 USD | |
CRL-01-TR20X4 | TR20X4 | 45 | 0.59 | 1526.4 | 19.52 USD | |
CRR-01-TR24X5 | TR24X5 | 45 | 0.59 | 1821.6 | 32.66 USD | |
CRL-01-TR24X5 | TR24X5 | 45 | 0.59 | 1821.6 | 32.84 USD |