Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

dryspin® - Flange lead screw nut (type F) iglide® J350 material

DST J350  
 
RoHS-II  

Lead-free - following 2011/65/EU (RoHS-II)

Dimensions [mm]
Order no. direction Percentage of the surface
contact area [mm²]
d2 d3 d4 d5 b1 b2 Thread
d1 x P
Max. stat.
F axial [N]
More about selected part:
myCatalog