Miniature version
Very low weight
Very low cost
Corrosion resistant
Available accessories (hand wheel, cursor)
Carriages and shaft end supports made of high-performance polymers
L max.: |
|
Select the installation size of the leadscrew module.
Order no. | Max. stroke length | Weight [kg] | Additional weight per 100 mm [kg] | Max. static carrying capacity | Individual price for base stroke 100 mm | ||
---|---|---|---|---|---|---|---|
axial [N] | Radial [N] | ||||||
HTSP-01-06-AWM (1) | 300 | 0.11 | 0.04 | 11.25 | 11.25 | 97.72 USD | |
HTSP-01-10-AWM | 350 | 0.2 | 0.054 | 22.5 | 90 | 108.83 USD |
(1) Carriage, square, with four symmetrical mounting bores
Order no. | A | Al | H | Ht | E1 | E2 | E3 | l | R | f | lt | tk | ts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
HTSP-01-06-AWM (1) | 1.77 | 1.77 | 0.75 | 0.71 | 1.5 | 1.44 | 36.5 | 2.64 | 0.98 | 0.04 | 0.43 | 0.31 | 0.17 |
HTSP-01-10-AWM | 2.76 | 1.02 | 0.98 | 0 | 2.2 | 2.44 | 0 | 3.07 | 1.57 | 0.1 | 1.02 | 0.31 | 0.22 |
(1) Carriage, square, with four symmetrical mounting bores
Order no. | s | sg | d | T | l2 | d2* standard | ha |
---|---|---|---|---|---|---|---|
HTSP-01-06-AWM (1) | 0.2 | - | 0.24 | M8 | 0.59 | M8 | 0.35 |
HTSP-01-10-AWM | 0.2 | M5 | 0.39 | TR08x1.5 | 0.59 | TR08x1.5 | 0.49 |
* Standard versions with tapered-off spindle end
(1) Carriage, square, with four symmetrical mounting bores