drylin® linear system SLW Protect

DryLin SLW-PT
The drylin® SLW Protect uses the resistant drylin® W profile as a perfect protection mechanism. Lead screw nut and lead screw lie below the W linear guide.

drylin® W profile rail as a protective mechanism

Available with pitch 10x2, 10x12 or 10x50

Compact design

3 carriage lengths

Delivery program:

Technical data

Ordering number Stroke length Weight Additional
(per 100 mm)
Max. stat. load capacity material of traverse    
    [kg] [g] Axial [N] Radial [N]      
Ready to ship within 12 working days SLW-PT-1040 750 0.75 0.02 700 2000 250.66 USD Add to shopping cart
Ready to ship within 12 working days SLW-BB-PT-1040 750 0.9 0.02 500 2000 274.67 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

*depends on load and rotation speed

Dimensions [mm]

Ordering number A Al H E1 E2 E3 l hw f lt tk ts
  -0,3 -0,3   +-0,15 +-0,15 +-0,15       +-0,1    
Ready to ship within 12 working days SLW-PT-1040 74 87 29 60 60 74 131 33.25 3.25 22 11 6.8
Ready to ship within 12 working days SLW-BB-PT-1040 74 87 29 60 60 74 147 33.25 3.25 30 11 6.8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Linear module with motor - Dimensions [mm]

Ordering number tg kt d T l2 d2 d2** ha
            Standard Optional  
Ready to ship within 12 working days SLW-PT-1040 M8 6.4 10 TR10x2 17 TR10x2* 6h9 14.5
Ready to ship within 12 working days SLW-BB-PT-1040 M8 6.4 10 TR10x2 17 TR10x2* 6h9 14.5
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

**Thread / remaining thread visible


Ready to ship within 12 working days