3 lead screw pitch available, M5 thread (5x0,8 mm), steeper thread 5x5 and 6x12.7
Manual adjustment by hand wheel or electrically driven with motor
Optimized, low-backlash running due to ball bearings
Steep thread versions always with ball bearings
Order number | Max. stroke length |
Weight | additional (per 100 mm) |
Max. stat. load capacity |
Max. rotation speed |
Max. drive torque |
|||
---|---|---|---|---|---|---|---|---|---|
[g] | [g] | axial[N] | radial[N] | [rpm] | [Nm] |
Order number | A | Al | H | E1 | E2 | E3 | l | hw | lt | lb | ts | tg | T/d2 | l2 | ha | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | -0,1 | ±0,2 | ±0,15 | ±0,15 | ±0,15 | ±0,2 | ±0,2 |
Order number | ltm | HM | AI | li | l | Lm |
---|