Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

DryLin® - metric lead screws

Metric lead screws

Metric lead screws in the following thread sizes:

M3x0,5

M4x0,7

M5x0,8

M6x1


Metric lead screws made of stainless steel

Dimensions [mm]

Order no. thread Cable diameter lead
m
max. length L
[mm]
   
PTGSG-M8-01-R-ES M8x1,25 8 1 3000 15.63 USD Add to shopping cart
PTGSG-M10-01-R-ES M10x1,5 10 1,5 3000 25.26 USD Add to shopping cart
PTGSG-M3-01-R-ES M3x0.5 3 0,5 1000 35.13 USD Add to shopping cart
PTGSG-M4-01-R-ES M4x0.7 4 0,7 1000 13.22 USD Add to shopping cart
PTGSG-M5-01-R-ES M5x0.8 5 0,8 1000 11.64 USD Add to shopping cart
PTGSG-M6-01-R-ES M6x1 6 1 1000 14.41 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery time on request