Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270
US(EN)

DryLin® lead screw nut retainer

drylin® lead screw nut retainers

Ready-to-install solution

Conveniently use screws to standard lead screw nuts with nut retainers

Can be screw-mounted from above

One retainer can be used for various thread pitches

Nearly limitless combinations

lead screw nut retainers All lead screw nut retainers are shown with lead screw and nut.

DryLin® lead screw nut retainer individually:

Order number H H1 H2 H3 S1 S2 B L L1 E1 E2 E3 E4 d1 d2 d3 Can be combined
with SLS
   
              ±0,3 ±0,3   ±0,15 ±0,15                
Ready to ship within 12 working days MH-1210-AL 1.26 0.55 1.02 0.63 M6 M5 2.28 1.54 0.79 1.77 1.02 0.83 - 0.39 0.21 55.26 USD Add to shopping cart
Ready to ship in 2 working days MH-2018-AL 1.81 0.83 1.54 0.79 M8 M6 2.44 1.77 0.71 1.85 1.18 0.75 1.3 0.43 0.25 60.06 USD Add to shopping cart
Ready to ship within 12 working days MH-2835-AL 1.97 0.98 1.69 0.98 M8 M6 2.83 1.65 0.71 2.36 1.18 0.43 0.25 57.71 USD Add to shopping cart
Ready to ship in 2 working days MH-3244-AL 2.56 1.18 2.14 1.02 M12 M6 3.82 2.36 0.79 2.99 1.54 0.71 0.43 81.65 USD Add to shopping cart
Ready to ship in 2 working days MH-ZB0810-AL 1.34 0.55 1.1 0.59 M6 M5 2.28 1.34 0.35 1.81 1.81 0.39 0.21 61.98 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

DryLin® lead screw nut retainer with nuts:

Order number for nut type thread    
More about selected part:
myCatalog myCatalog

Ready to ship in 2 working days
Ready to ship within 12 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH

igus inc headquarters is located at 257 Ferris Ave, Rumford, RI 02916. igus enjoyneering center is located at 2055 Franklin Rd, Bloomfield Twp, MI 48302