Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

Quick-release nuts - fast forward

Fast forward using the quick release mechanism of these lead screw nuts, which combine precision and quick manual adjustment.

For fast format adjustments

Self-braking design

Lubrication-free

Housing: AL anodized, iglide® J plastic lead screw nut

Robust and reliable

Only recommended for horizontal applications

Max. axial loads stat.: 200 N, dyn.: 50 N see SHT-FF

Part. No. d1 d2 dt B Bf ts db ds k1 k2 E1 E2    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
FTRM-FF-10X2 TR-10x2 76 62 54 14 6.1 6.6 11 60 60 32 46 146.88 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog


Delivery time on request