drylin® SLW with digital measuring system

The proven DryLin® SLW linear system in installation size 1080 can be equipped with a new digital measuring system and adapts to any requirements in an ideal way. The stroke and measuring length can be determined individually, the moving display can optionally be set to metric as well as inch, and the 0 point can be set to any position. In addition, the count direction can be set manually and the fixable ball head allows an ergonomic reading direction.

Space-saving sensor integrated in the carriage

Operation without mains supply

Integrated magnetic tape

Self-lubricating operation

Extensive accessories available


Typical applications:Format adjustments, stop dog adjustments
Ready to install systems for external data output

Delivery program:

Dimensions [mm]

Ordering number A Al H E1 E2 E3 E4 l lt tk ts s ha d2 h3 b
SLWM-1080 108 192 29 94 94 137 150 236 22 11 6.8 6.6 14.5 TR10x2 90 50 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Technical data
Multi functional display Programmable (password protected)
Variable configuration Count direction, decimal point, unit (mm,inch), optional activation of PRESET value
Resolution 0,1 mm
Max. speed 8,2 f/s
Display area -99999, 99999
Operation Actual or target value
Power supply Battery 1/2 AA, 3,6 V
Service life of battery 4 years
Battery replacement On the front possible, in line with the parameters when installed
Operating temperature 0-58°F
Display keyboard 3 function buttons
Display digit height 7,5 mm
Housing protection class Display IP54, Sensor IP67
Electromagnetic compatibility 20004/108/CE

Delivery time on request