Reduction of radial loads
Can be conveniently screw-mounted from above
Compensation of tolerances
Continuous angle adjustment
Order number | d1 h9 |
h h9 |
a | b1 | m | tg | Thread d1 x p |
supporting surface [mm2] |
Max. stat. F axial [N] |
||
---|---|---|---|---|---|---|---|---|---|---|---|
JFRKM-ESTM-TR8X1.5 | 0.31 | 0.87 | 1.42 | 0.39 | 1.02 | 5.5 | TR8X1.5 | 102 | 22.5 | 38.39 USD | |
JFRKM-ESTM-TR10X2 | 0.39 | 0.87 | 1.42 | 0.39 | 1.02 | 5.5 | TR10X2 | 127 | 22.5 | 38.87 USD | |
JFRKM-ESTM-TR10X3 | 0.39 | 0.87 | 1.42 | 0.39 | 1.02 | 5.5 | TR10X3 | 120 | 22.5 | 38.87 USD | |
JFRKM-ESTM-SG8X15 | 0.31 | 0.87 | 1.42 | 0.39 | 1.02 | 5.5 | SG08X15 | 61 | 11.25 | 46.06 USD | |
JFRKM-ESTM-SG10X12 | 0.39 | 0.87 | 1.42 | 0.39 | 1.02 | 5.5 | SG10X12 | 82 | 11.25 | 46.64 USD |