Reduction of radial loads
Compensation of tolerances
Infinite angular adjustment
d1 [inch]: |
|
Ordering number | d1 | h | L | b1 | b2 | m | dB | d5 | Thread d1 x P |
Effective supporting surface [mm2] |
max. stat. F axial [N] |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
JFRKM-EFOM-TR8X1.5 | 0.31 | 2.05 | 1.02 | 0.47 | 2.56 | 1.42 | 8.74 | TR08X1.5 | 102 | 22.5 | 42.99 USD | ||
JFRKM-EFOM-TR10X2 | 0.39 | 2.05 | 1.02 | 0.47 | 2.56 | 1.42 | 8.74 | TR10X2 | 127 | 22.5 | 43.53 USD | ||
JFRKM-EFOM-TR10X3 | 0.39 | 2.05 | 1.02 | 0.47 | 2.56 | 1.42 | 8.74 | TR10X3 | 120 | 22.5 | 43.53 USD |