HTSP leadscrew tables with quick-release mechanism offer a combination of precise positioning and rapid adjustment by hand.
Lighter solid polymer model
For fast format adjustments
Brake by interlocking included
Freely selectable stroke lengths
Recommended only for horizontal applications
Max. stat. axial load 200 N
Max. dyn. axial load 50 N
Part. No. | A | Al | H | E1 | E2 | E3 | l | R | f | lt | tk | ts | kt |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | -0,3 | ±0,15 | ±0,15 | ±0,15 | [mm] | [mm] | [mm] | ±0,1 | ±0,1 | ||||
HTSP-01-12-AWM-FF (1) | 3.35 | 2.17 | 1.42 | 2.76 | 2.87 | 42.5 | 4.53 | 1.65 | 0.08 | 1.18 | 0.39 | 0.26 | 0 |
(1) Liners and trapezoidal leadscrew nut made of iglide® J
Part. No. | sg | d | T | l2 | d2* | ha | Max.
stroke length |
Weight | Weight additional |
||
---|---|---|---|---|---|---|---|---|---|---|---|
standard | [mm] | [kg] | per 100 mm | ||||||||
HTSP-01-12-AWM-FF (1) | M6 | 0.47 | TR10x2 | 0.67 | TR10x2 | 0.71 | 500 | 0.35 | 0.074 | Upon request |
(1) Liners and trapezoidal leadscrew nut made of iglide® J
Press > disengage > move manually > click into place > fine-tune