Replace rolling with sliding motion and reduce friction, weight and maintenance significantly. drylin® T linear rail assemblies are dimensionally interchangeable with recirculating ball bearings, allowing the easy switch to a maintenance-free technology based on self-lubricating, high-performance polymers. The profile guide rails are made of lightweight aluminum and are hard-anodized for corrosion resistance.
Dimensionally interchangeable with recirculating ball bearings:
Configure your own custom linear bearing assembly in just a few steps with our free configurator tool! Choose linear rails by design and required length, rail quantity and orientation, and define drive point, payload and accelaration of your application. Once configured, you can calculate service life, view pricing, download CAD files or add to your shopping cart for purchase.
Configure your own linear drive systems that fit in perfectly with your application! Choose drive type—motoric or manual, system alignment, and the basic and advanced parameters, including load, speed, acceleration, stroke length and duty cycle! Once configured, you can calculate service life, view pricing, and add to your shopping cart for purchase.
Order your required sample - Supplied in an installation size, length and with desired trolley suitable for you. We will provide you with samples for your machine free of charge. Simply select the sample in a few clicks and be happy to receive it in the mail after a few business days.
drylin® W linear rails are our largest rail variety, available in both single and double rail formats. Three rail shapes are also available: round, square and curved. Lengths between 100 and 4000mm can be purchased, with no additional rail cutting charge.
Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 521-2747 to discuss your project today!