drylin® W Linear Guides with adjustable clearance

With one turn you can adjust the clearance manually by “Turn-to-Fit” function.
After launch at Motek 2008 with dimension 10, drylin® W adjustable is now available in further drylin® W dimensions (10, 16, 20). This makes the drylin® W range even more flexible.

Manual adjustable clearance by „Turn-to-Fit“ function with allen key (included in delivery)

100% self-lubricating

Compact dimensions

8 different rail profiles available

DryLin W

Product range drylin® W "Turn-To-Fit"

Part. No. Weight B C1 C3 A3 K2 H SW G1 Coy Coz+ Coy-    
  [g] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [mm] [N] [N] [N]    
Ready to ship in 24 hours WXUME-01-10 43 26 29 16 6.5 M6 18 1.5 27 25.70 USD Add to shopping cart
Delivery time on request WJ200UME-01-06 Upon request Add to shopping cart
Ready to ship in 24 hours WJUME-01-10 43 26 29 16 6.5 M6 18 1.5 27 560 560 250 12.84 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-10 43 26 29 16 6.5 M6 18 1.5 27 560 560 250 14.63 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-16 110 34.5 36 18 9 M8 27 2.5 33 980 980 460 21.84 USD Add to shopping cart
Ready to ship in 24 hours WJ200UME-01-20 222 42.5 45 27 9 M8 36 2.5 38 1500 1500 500 24.41 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Developed for applications in:

DryLin W

DryLin® W

Linear slide bearings
DryLin SLW

DryLin® SLW

Linear slide tables
DryLin ZLW

DryLin® ZLW

Linear actuators
Stefan Niermann, Product Manager for Linear Systems, introduces drylin® W linear guide with adjustable clearance

Ready to ship in 24 hours
Delivery time on request