Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

AFFELDT VERPACKUNGSMASCHINEN GmbH

Packaging machine / Packaging technology

The DryLin® high-temperature bearing made of the iglide® T500 material is used in the sealing bar bearing of packaging machines. Under the influence of heavy dirt accumulation from the packed material, the XUM liners run at temperatures around 266°F without lubrication and achieve a high service life at 90 cycles/minute.

Bag forming, filling and sealing machine

High temperature, lubricant-free

 
More on applied products here
Further interesting applications from extremely diverse areas can be found here.