Complete pre-assembled carriage
Easy, jerk-free adjustment
Quieter motion
Lightweight thanks to the use of plastics and aluminum
Ordering number | Weight [kg] |
A Width |
C Length |
A2 | C2 | K2 | kt | H2 | static load capacity Coy [N] |
||
---|---|---|---|---|---|---|---|---|---|---|---|
WWH-21-10-40-10-SL | 0.397 | 2.87 | 3.94 | 2.36 | 87 | M6 | 0.83 | 1.34 | 315 | 107.57 USD | |
WWH-21-10-40-15-SL | 0.43 | 2.87 | 5.91 | 2.36 | 137 | M6 | 0.83 | 1.34 | 315 | 111.48 USD | |
WWH-21-10-40-20-SL | 0.47 | 2.87 | 7.87 | 2.36 | 187 | M6 | 0.83 | 1.34 | 315 | 115.40 USD | |
WWH-21-10-80-10-SL | 0.43 | 4.21 | 3.94 | 3.7 | 87 | M6 | 0.83 | 1.34 | 315 | 118.80 USD | |
WWH-21-10-80-15-SL | 0.484 | 4.21 | 5.91 | 3.7 | 137 | M6 | 0.83 | 1.34 | 315 | 124.19 USD | |
WWH-21-10-80-20-SL | 0.538 | 4.21 | 7.87 | 3.7 | 187 | M6 | 0.83 | 1.34 | 315 | 131.52 USD | |
WWH-21-16-60-10-SL | 0.88 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.14 | 1.93 | 540 | 118.22 USD | |
WWH-21-16-60-15-SL | 0.968 | 4.09 | 5.91 | 3.39 | 132 | M8 | 1.14 | 1.93 | 540 | 123.11 USD | |
WWH-21-16-60-20-SL | 1.055 | 4.09 | 7.87 | 3.39 | 182 | M8 | 1.14 | 1.93 | 540 | 128.97 USD | |
WWH-21-20-80-15-SL | 1.156 | 5.28 | 5.91 | 4.57 | 132 | M8 | 0.94 | 2.24 | 756 | 137.00 USD | |
WWH-21-20-80-20-SL | 1.223 | 5.28 | 7.87 | 4.57 | 182 | M8 | 0.94 | 2.24 | 756 | 141.87 USD | |
WWH-21-20-80-25-SL | 1.358 | 5.28 | 9.84 | 4.57 | 232 | M8 | 0.94 | 2.24 | 756 | 146.76 USD |
Ordering number | Weight [kg] |
A Width |
C Length |
A2 | C2 | K2 | kt | H2 | static load capacity Coy [N] |
||
---|---|---|---|---|---|---|---|---|---|---|---|
WWH-21-10-40-10-SL-HKA | 0.397 | 2.87 | 3.94 | 2.36 | 87 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-10-40-15-SL-HKA | 0.43 | 2.87 | 5.91 | 2.36 | 137 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-10-40-20-SL-HKA | 0.47 | 2.87 | 7.87 | 2.36 | 187 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-10-80-10-SL-HKA | 0.43 | 4.21 | 3.94 | 3.7 | 87 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-10-80-15-SL-HKA | 0.484 | 4.21 | 5.91 | 3.7 | 137 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-10-80-20-SL-HKA | 0.538 | 4.21 | 7.87 | 3.7 | 187 | M6 | 0.83 | 1.34 | 315 | Upon request | |
WWH-21-16-60-10-SL-HKA | 0.88 | 4.09 | 3.94 | 3.39 | 82 | M8 | 1.14 | 1.93 | 540 | Upon request | |
WWH-21-16-60-15-SL-HKA | 0.968 | 4.09 | 5.91 | 3.39 | 132 | M8 | 1.14 | 1.93 | 540 | Upon request | |
WWH-21-16-60-20-SL-HKA | 1.055 | 4.09 | 7.87 | 3.39 | 182 | M8 | 1.14 | 1.93 | 540 | 198.25 USD | |
WWH-21-20-80-15-SL-HKA | 1.156 | 5.28 | 5.91 | 4.57 | 132 | M8 | 0.94 | 2.24 | 756 | Upon request | |
WWH-21-20-80-20-SL-HKA | 1.223 | 5.28 | 7.87 | 4.57 | 182 | M8 | 0.94 | 2.24 | 756 | Upon request | |
WWH-21-20-80-25-SL-HKA | 1.358 | 5.28 | 9.84 | 4.57 | 232 | M8 | 0.94 | 2.24 | 756 | Upon request | |
WWH-21-10-120-10-HKA | 140.13 USD | ||||||||||
WWH-21-10-120-15-HKA | 149.37 USD | ||||||||||
WWH-21-10-120-20-HKA | 174.26 USD | ||||||||||
WWH-21-10-40-10-HKA | 100.46 USD | ||||||||||
WWH-21-10-40-15-HKA | 104.37 USD | ||||||||||
WWH-21-10-40-20-HKA | 159.00 USD | ||||||||||
WWH-21-10-80-10-HKA | 111.69 USD | ||||||||||
WWH-21-10-80-15-HKA | 117.08 USD | ||||||||||
WWH-21-10-80-20-HKA | 124.41 USD | ||||||||||
WWH-21-16-60-10-HKA | 111.11 USD | ||||||||||
WWH-21-16-60-15-HKA | 110.67 USD | ||||||||||
WWH-21-16-60-20-HKA | 121.86 USD | ||||||||||
WWH-21-20-80-15-HKA | 129.89 USD | ||||||||||
WWH-21-20-80-20-HKA | 134.76 USD | ||||||||||
WWH-21-20-80-25-HKA | 139.65 USD |