The DryLin® measuring systems are network-independent, magnetic, incremental length measuring systems. The integrated battery guarantees a long service life and enables a virtually absolute distance measurement. The sensor, the measurement display and the magnetic tape are integrated in the lubrication-free DryLin® W and Q linear guides. Ready to install linear modules are delivered with customer-specific measurement and rail lengths. Typical applications include format and stop dog adjustments.
Part number | M max. | L | B | B1 | B2 | H | H1 | E | Q | ts | f1 | f2 | A | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[Nm] | Shaft end support + carriage + stroke |
h7 | |||||||||||||
QKM-01-20 | 0.39 | 28 + 94 | 28 | 3.7 | 1.77 | 2.28 | 6.1 | 1.81 | 0.79 | 0.24 | 0.18 | 15,5 | 1.3 | Upon request | |
QKM-02-20 | 0.39 | 28 + 94 | 28 | 3.7 | 1.77 | 2.28 | 3.62 | 1.81 | 0.79 | 0.24 | 0.18 | 15,5 | 1.3 | Upon request |