Inquiry / Contact
igus® inc.

PO BOX 14349

East Providence

RI 02914

+1 800 521 2747
+1 401 438 7270

drylin® R - SWUMN/EWUMN – Low supported shaft, mm

Cf53 or stainless steel shaft

Completely supported with aluminum low support

Scope of delivery doesn't include mounting screws

Pitch symmetric C5 = C6

Available shaft materials:
Cf53 steel, hardened, smoothed
X46 steel, chromed
X90 stainless steel, hardened, smoothed
Steel, hardened, chromed
303 stainless steel, soft
316 stainless steel, soft



SWUMN/EWUMN – Low supported shaft, mm

d [mm]:

 

Dimensions [mm]

SWUMN Steel shaft Cf53
EWUMN
 
Stainless steel shaft X90
Order no. d H H1 A A1 A2 d1 d2 T C5/C6
min.
C5/C6
max.
Weight    
  [mm] [mm]
±0.02
[mm] [mm] [mm]
±0.02
[mm]   [mm] [mm]     [kg/m]    
SWUMN-12 12 14.5 3 11 5.5 5.4 M4 4.5 75 20 57 1.62 Upon request Add to shopping cart
SWUMN-16 16 18 3 14 7 7 M5 5.5 75 20 69 2.54 Upon request Add to shopping cart
SWUMN-20 20 22 3 17 8.5 8.1 M6 6.6 75 20 69 3.81 Upon request Add to shopping cart
SWUMN-25 25 26 3 21 10.5 10.3 M8 9 75 20 79 5.62 Upon request Add to shopping cart
SWUMN-30 30 30 3 23 11.5 11 M10 11 100 20 94 7.63 Upon request Add to shopping cart
SWUMN-40 40 39 4 30 15 15 M12 13.5 100 20 119 13.47 Upon request Add to shopping cart
SWUMN-50 50 46 5 35 17.5 19 M14 15.5 100 20 119 20.31 Upon request Add to shopping cart
EWUMN-12 12 14.5 3 11 5.5 5.4 M4 4.5 75 20 57 1.62 Upon request Add to shopping cart
EWUMSN-ES-12 12 14.5 3 11 5.5 5.4 M4 4.2 75 20 57 1.62 Upon request Add to shopping cart
EWUMN-16 16 18 3 14 7 7 M5 5.5 75 20 69 2.54 Upon request Add to shopping cart
EWUMSN-ES-16 16 18 3 14 7 7 M5 5.5 75 20 69 2.54 Upon request Add to shopping cart
EWUMN-20 20 22 3 17 8.5 8.1 M6 6.6 75 20 69 3.81 Upon request Add to shopping cart
EWUMSN-ES-20 20 22 3 17 8.5 8.1 M6 6.6 75 20 69 3.81 Upon request Add to shopping cart
EWUMN-25 25 26 3 21 10.5 10.3 M8 9 75 20 79 5.62 Upon request Add to shopping cart
EWUMSN-ES-25 25 26 3 21 10.5 10.3 M8 9 75 20 79 5.62 Upon request Add to shopping cart
EWUMN-30 30 30 3 23 11.5 11 M10 11 100 20 94 7.63 Upon request Add to shopping cart
EWUMSN-ES-30 30 30 3 23 11.5 11 M10 11 100 20 94 7.63 Upon request Add to shopping cart
EWUMN-40 40 39 4 30 15 15 M12 13.5 100 20 119 13.47 Upon request Add to shopping cart
EWUMSN-ES-40 40 39 4 30 15 15 M12 13.5 100 20 119 13.47 Upon request Add to shopping cart
EWUMN-50 50 46 5 35 17.5 19 M14 15.5 100 20 119 20.31 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Delivery time on request