Press fit bearing made of iglide® L100
Extremely wear resistant
Low coefficients of friction
Recommended tolerance for the shaft: h6-h10
Recommended housing bore H7
d1 [mm]: |
|
Order no. | d1 | Tolerance | d2 | d3 | b1 | b2 | bs | ||
---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
WLFM-1214-15 | 12 | 14 | 20 | 15 | 1 | 9 | 3.60 USD | ||
WLFM-1618-16 | 16 | 18 | 24 | 16 | 1 | 10 | 6.74 USD | ||
WLFM-2023-16 | 20 | 23 | 30 | 16.5 | 1.5 | 10 | 7.50 USD | ||
WLFM-2528-21 | 25 | 28 | 35 | 21.5 | 1.5 | 11 | 9.72 USD | ||
WLFM-3034-27 | 30 | 34 | 42 | 27 | 2 | 15 | 13.76 USD | ||
WLFM-4044-32 | 40 | 44 | 52 | 32 | 2 | 20 | 18.82 USD | ||
WLFM-5055-37 | 50 | 55 | 63 | 37.5 | 2.5 | 25 | 29.03 USD |
Tolerance measured with gage