drylin® R - Press fit bearing WLFM, mm

Special features

Press fit bearing made of iglide® L100

Extremely wear resistant

Low coefficients of friction

Recommended tolerance for the shaft: h6-h10

Recommended housing bore H7



Press fit bearing WLFM, mm

d1 [mm]:

 

Form F - Dimensions [mm]

Order no. d1 Tolerance d2 d3 b1 b2 bs    
  [mm] [mm] [mm] [mm] [mm] [mm] [mm]    
Ready to ship in 24 hours WLFM-1214-15 12 14 20 15 1 9 3.60 USD Add to shopping cart
Ready to ship in 24 hours WLFM-1618-16 16 18 24 16 1 10 6.74 USD Add to shopping cart
Ready to ship in 24 hours WLFM-2023-16 20 23 30 16.5 1.5 10 7.50 USD Add to shopping cart
Ready to ship in 24 hours WLFM-2528-21 25 28 35 21.5 1.5 11 9.72 USD Add to shopping cart
Ready to ship in 24 hours WLFM-3034-27 30 34 42 27 2 15 13.76 USD Add to shopping cart
Ready to ship in 24 hours WLFM-4044-32 40 44 52 32 2 20 18.82 USD Add to shopping cart
Ready to ship in 24 hours WLFM-5055-37 50 55 63 37.5 2.5 25 29.03 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

Tolerance measured with gage


Ready to ship in 24 hours